Image of HBL53CM66C Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 2 polos 3 hilos, 20A 125V, 5-20P
Image of HBL53CM66C Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 2 polos 3 hilos, 20A 125V, 5-20P

Dispositivos de cuchilla recta, enchufe macho, resistente a la corrosión, grado industrial/comercial, recto, 2 polos 3 hilos, 20A 125V, 5-20P

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL53CM66C

Straight Blade Male Plug, Corrosion Resistant, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P

  • Ribbed nylon housing is impact and chemical resistant
  • VARI-SIZE adjustable cord clamp
  • Fast lead assembly screws
  • Beveled housing prevents snagging
  • Carcasa de nylon acanalado resistente a impactos y productos químicos
  • abrazadera de cable ajustable VARI-SIZE
  • tornillos de montaje rápido de cables
  • carcasa biselada para evitar enganches

Detalles del producto

General

Application

  • Industrial/Commercial Grade

Catalog Number

HBL53CM66C

Color

Yellow

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Item Type

Insulgrip Plug

Material

Polycarbonate

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulgrip

Specifications

  • Assembly Screws - Stainless steel
  • Blade Holder - Nylon
  • Blades - .060 in. (1.5) Nickel plated brass
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Corrosion Resistant

Type

Plugs

UPC

783585161709

Dimensiones

Dimensions

1.52 in x 1.52 in x 1.96 in

Height

1.96 in

Length

1.52 in

Weight

0.2 lb

Width

1.52 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Back Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-20P

Logística

Carton Quantity

10

Recursos y descargas