Image of HBL2820 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado, 30A trifásico Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R
Image of HBL2820 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado, 30A trifásico Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R
Image of HBL2820 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado, 30A trifásico Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R

Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo empotrado, 30A trifásico Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL2820

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30R, Screw Terminal, Black

  • Cara de nylon de alto impacto y resistente a los malos tratos
  • Hueco de sujeción del cableado para el cableado posterior y lateral, que reduce en gran medida la posibilidad de aflojar la conexión del terminal
  • La codificación por colores de la cara según el voltaje facilita la localización y el acoplamiento de los dispositivos adecuados
  • El sistema de montaje y conexión a tierra totalmente de latón proporciona una ruta de conexión a tierra de menor resistencia y mayor resistencia a la corrosión que los sistemas de montaje de acero

Detalles del producto

General

Application

Catalog Number

HBL2820

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

10

Item Type

Single Flush Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Glass-Reinforced thermoplastic polyester (RTP)
  • Contacts - Brass
  • Housing / Flange - Nylon
  • Mounting Strap - Brass
  • Terminal Screws - #10 - 32 Brass

Type

Single Flush Receptacle

UPC

783585236261

Dimensiones

Dimensions

3.28 in x 1.7 in x 1.23 in

Display Size

Standard Sized Product

Height

1.23 in

Length

3.28 in

Weight

0.3 lb

Width

1.7 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 277/480 VAC

Voltage Rating Description

3 Phase WYE 277/480 VAC

Relacionado con el Conductor

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L22-30R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

30

Pallet Quantity

2520

Recursos y descargas