KFLH39030 - KFLH Series LED Floodlight, Hazardous Rated 390 Watt, 120-277 VAC , 5000K, 40410 Lumens
Image of KFLH39030 KFLH39030 - KFLH Series LED Floodlight, Hazardous Rated 390 Watt, 120-277 VAC , 5000K, 40410 Lumens

KFLH39030 - KFLH Series LED Floodlight, Hazardous Rated 390 Watt, 120-277 VAC , 5000K, 40410 Lumens

Marca: Killark

ID del Catálogo: KFLH39030

The KFLH Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLH Series floodlight are suitable for marine locations and high ambient areas.

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 250Wk to -50°C for non-hazardous applications
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • La protección suplementaria contra sobretensiones de 20KA/10KV es estándar para los modelos de 120-277 VCA y la protección contra sobretensiones de 10KA/10KV es estándar para los modelos de 347-480 VCA
  • Luz blanca nítida para una excelente reproducción cromática - Cromaticidad 5000 K (CCT) aprox. 70 CRI
  • Ahorro de energía - Altos lúmenes por vatio
  • Larga vida útil - Más de 100.000 horas sin mantenimiento al 70% de lúmenes iniciales
  • Adecuación al entorno -40°C a 55°C hasta 250Wk a -50°C para aplicaciones no peligrosas
  • Encendido instantáneo - Incluido después de una interrupción del suministro eléctrico
  • Tensión mundial 120 - 277VAC 50/60Hz
  • Conexiones de Placa LED SIN Soldadura - Resistente a la Vibración
  • LM80-08 Medición de mantenimiento de lúmenes para fuentes de luz LED
  • LM79-08 Fotometría "Absoluta" Certificada, incluyendo Cromaticidad de Color para Iluminación de Estado Sólido
  • Valores L70 - Nomenclatura de la Industria para Horas de Uso al 70% de los Lúmenes Iniciales (TM-21+ Cal. )

The KFLH Series LED High output floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFLH Series floodlight are suitable for marine locations and high ambient areas.

General

Application

LED Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC

Catalog Number

KFLH39030

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

40410

Mounting Type

Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Glass Lens

Series

KFLH Series

UPC

783936122908

Dimensiones

Weight

25 lb

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Lumens Per Watt

52.3

Voltage Rating

120-277 VAC

Wattage

390 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Relacionado con la Operación

Lumen Range

15,001-25,000 lm

Lumens

40410

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C