PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour
Image of CFBS1R4PFB PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: CFBS1R4PFB

Concrete Floorboxes, Recessed, PVC Box, 4" CFBS1R4 Series, 5.00" Minimum Depth of Pour

  • Corrosion-Resistant PVC Recessed 4" Round Floorbox
  • For Use In Concrete Floors
  • 5.00" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Caja de suelo redonda de 4" empotrada en PVC resistente a la corrosión
  • para uso en suelos de hormigón
  • profundidad mínima de vaciado de 5,00"
  • la caja incluye tapa de instalación

PVC Construction; PVC Conduit Reducers Incuded

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFBS1R4PFB

Color

Gray

Construction

Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Knockouts

2) 1/2"- 1 1/4", 2) 1" - 2"

Material

Thermoplastic

Mounting Method

Cast into Slab

Series

Recessed - CFB Series

Size

4 Inch Round

Type

4" Round Recessed Floor Box

UPC

783585544656

Dimensiones

Dimensions

7.85 in x 6.45 in x 6 in

Height

6 in

Length

7.85 in

Size

4 Inch Round

Width

6.45 in

Relacionado con el Conductor

Cable Entry

Through Cover

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Relacionado con la Operación

Servicio

Multi

Configuración

Knockouts

2) 1/2"- 1 1/4", 2) 1" - 2"

Mounting Method

Cast into Slab

Logística

Carton Quantity

1

Pallet Quantity

95