Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover
Image of AFBS1R4BRZ Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover
Descontinuado

Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: AFBS1R4BRZ

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Bronze Plated Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRBRZ Cover
  • Caja de suelo redonda empotrada de 4"
  • Para uso en acceso elevado o suelos de madera
  • Se monta en suelos de 1,00" a 2,50" de grosor
  • El kit incluye (1) caja AFBS1R4BASE, (1) cubierta AFBS1R4CVRBRZ

Painted Cast Aluminum Box; Low Profile Cover

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4BRZ

Color

  • Cover
  • Bronze Finish

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Bronze

Knockouts

4) 1/2", 1) 1/2"- 1"

Material

Composite

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Series

Recessed Round - AFB Series

Size

4 Inch Round

Type

Recessed Access Floor Box and Cover

UPC

783585545264

Dimensiones

Height

5.65 in

Size

4 Inch Round

Relacionado con el Conductor

Cable Entry

(2) Egress Doors

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuración

Knockouts

4) 1/2", 1) 1/2"- 1"

Mounting Method

Drop-Into Floor

Logística

Carton Quantity

1

Pallet Quantity

195