Service Drop Support Grips, Heavy Duty, Single Eye, Multi Weave, Closed Mesh, Stainless Steel, 0.64-0.75"
Image of 02417008 Service Drop Support Grips, Heavy Duty, Single Eye, Multi Weave, Closed Mesh, Stainless Steel, 0.64-0.75"

Service Drop Support Grips, Heavy Duty, Single Eye, Multi Weave, Closed Mesh, Stainless Steel, 0.64-0.75"

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: 02417008

Service Drop Support Grips, Heavy Duty, Single Eye, Multi Weave, Closed Mesh, Stainless Steel, 0.64-0.75"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Ojo doble
  • Los ecualizadores de torones posicionan los alambres para una carga igual en toda la longitud de agarre

Multi Weave Closed Mesh

General

Application

Single Eye

Catalog Number

02417008

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Service Drop Grips

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

Performance

  • Mechanical - Approximate Breaking Strength - 4,161 (18,509)
  • Mechanical - Working Load - 416.1 (1850.9) Lbs. (N)

Series

Heavy Duty

Specifications

  • Eye - Stainless Steel
  • Strand - Stainless Steel
  • Tag - Mylar

Style

Closed Mesh, Multi Weave

Type

Single Eye

UPC

783585313634

Dimensiones

Display Size

Standard Sized

Relacionado con el Conductor

Cable Diameter Range

0.64 in-0.75 in

Cable Size

.64"-.75" (1.63-1.90)

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Relacionado con la Operación

Performance

  • Mechanical - Approximate Breaking Strength - 4,161 (18,509)
  • Mechanical - Working Load - 416.1 (1850.9) Lbs. (N)

Logística

Carton Quantity

2