SKU-PUADP1

Stainless Steel U Die Adapter for use with 15-Ton 46 Series Crimpers

Marca: Burndy

ID del Catálogo: PUADP1

U Die Adapter for 15T 46 Series Crimpers.

  • Durable Stainless Steel Material
  • Twin Style Adapter
  • For use with 12-ton U Style Dies
  • For use in 15-ton 46 Series Crimpers

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

PUADP1

Crimp Force Capacity

15 ton

Die Type

U Die

EU RoHS Indicator

Yes

Tool Type

Adapter, U Die

Type

Die

UPC

781810033883

UPC 14 Digit GTIN

00781810033883

Dimensiones

Dimension - Height inch

2.02

Dimension - L Length Overall mm

50

Dimension - Length Overall inch

1.97

Dimension - Width inch

1.63

Dimension - Width mm

42

Dimensions

1.97 in x 1.63 in x 2.02 in

Height

2.02 in

Length

1.97 in

Weight

1.86 lb

Width

1.63 in

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Relacionado con la Fuerza

Crimp Force Capacity

15 ton

Logística

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Adapter only

Pallet Quantity

891