
Marca: Burndy
ID del Catálogo: X28RT
Application
Crimping
Application - For Use On
Use with OUR840 Crimper
Catalog Number
X28RT
Color Code
Purple
Crimp Force Capacity
6 ton
Die Index
15
Die Type
X Die
Material
Stainless Steel
Type
Die
UPC
781810454091
UPC 14 Digit GTIN
00781810454091
Altura del paquete
0 in
Ancho del paquete
0 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Weight
0.12 lb
Standards - RoHS Compliance Status
EX
Crimp Force Capacity
6 ton
Carton Quantity
80
Package Contents
Die only
Pallet Quantity
11520