Marca: Trinetics
ID del Catálogo: 33184401
TRINETICS® high-performance 200A vacuum switches, available forsystem applications up to 34.5kV grounded wye, arefield proven in thousands of applications.
Catalog Number
33184401
Interruption Type
Oil
Operating Mechanism
Motor
Switch Type
Vacuum in oil
Type
VS
UPC
096359592525
Dimensions
13.000 in x 15.500 in x 31.000 in
Height
31 in
Length
13 in
Weight
52 lb
Width
15.5 in
Creep and Leakage Distance
11"
Current Rating
200 A
Operating Voltage
120 VAC
Phase
Single Phase