Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, Blank, Box Mount, Light Almond
Image of NP13LA Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, Blank, Box Mount, Light Almond
Descontinuado

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, Blank, Box Mount, Light Almond

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: NP13LA

1-Gang Wallplate, Blank, Box Mount

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Nervios de refuerzo para mayor resistencia
  • Material de nailon autoextinguible de alto impacto
  • Tornillo cautivo que mantiene el tornillo de montaje en su sitio

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP13LA

Color

Light Almond

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Height - 4.63" (117.6)
  • Material - Nylon
  • Mounting Screw - Steel
  • Size - 1-Gang
  • Thickness - .06 in. (1.5).
  • Width - 2.88" (73.2)

UPC

883778118432

Dimensiones

Size

Standard

Thickness

0.06

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuración

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logística

Carton Quantity

25