


Marca: Hubbell Wiring Device-Kellems
ID de catálogo: HBL5226
Standard Product
Application
Decorator Opening
Catalog Number
HBL5226
Color
Gray
Construction
Cast
EU RoHS Indicator
Item Type
Weatherproofing Covers
Knockouts
None
Material
Thermoplastic
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Specifications
Style
Vertical Mount Decorator
Type
Covers
UPC
783585812502
Display Size
1-Gang
Weight
0.164 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
1600