Image of XHLF26 XHLF26 - 26 Watt Fluorescent Hand Lamp

XHLF26 - 26 Watt Fluorescent Hand Lamp

Marca: Killark

ID del Catálogo: XHLF26

26 Watt Fluorescent Hand Lamp

  • Sin piezas metálicas expuestas
  • Se suministra con lámpara fluorescente de 26 vatios y 1800 lúmenes y pantalla de luz
  • Se suministra con ojal para su uso con cable SO 16/3 suministrado por el usuario.

XHL Series Hand Lamps are a handy accessory to the ACCEPTOR® Series. Used as a supplemental illumination source for areas where flammable materials are present such as processed finished goods, storage vats or handling areas.

General

Catalog Number

XHLF26

EU RoHS Indicator

Contact Manufacturer

Lamp Type

Fluorescent

Series

XHL Series

Type

Hand Lamp

UPC

783936898971

Clasificaciones Eléctricas

Wattage

26 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class 1, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G

UL File Number

E97760