BUR_PPHID-264211_GIEG1
BUR_PPHID-264211_GIEG1

GIE4CG4, Stainless Steel Grounding Connector, Heavy Duty for Vehicle Grounding

Marca:

Burndy

ID del Catálogo:

GIE4CG4

Stainless Steel Grounding Connector, Heavy Duty, For Vehicle Grounding.

  • High-strength copper alloy ground clamps for grounding gasoline trucks, tank cars, aircraft, and other vehicles where danger of explosure due to static electricity exists
  • Corrosion resistant and supplied with non-sparking, adjustable, replaceable contact grip screws
  • Automatic safety release disconnects should a vehicle unexpected move from the grounded area

Features: High-Strength Copper Alloy Ground Clamps For Grounding Gasoline Trucks, Tank Cars, Aircraft And Other Vehicles Where Danger Of Explosion Due To Static Electricity Exists, Corrosion Resistant And Supplied With Nonsparking, Adjustable, Replaceable Contact Grip Screws, Automatic Safety Release Disconnects Should A Vehicle Unexpectedly Move From The Grounded Area, Accommodates 4 Stranded Flexible Copper Cable, Length: 8-1/8 IN

Detalles del producto

General

Application

For Grounding Gasoline Trucks, Tank Cars, Aircraft And Other Vehicles Where Danger Of Explosion Due To Static Electricity Exists

Catalog Number

GIE4CG4

Contact Point Material

Stainless Steel

EU RoHS Indicator

Yes

Material

Stainless Steel

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GIE-G, Heavy Duty

UPC

781810231517

UPC 12 Digit

7818102315177

Dimensiones

Dimension - Height mm

0 mm

Relacionado con el Conductor

Conductor Size

#4 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Recursos y descargas