724
724

4 pulg. Tapa octogonal, plana, 3/4 pulg. KO central

Marca:

Raco

ID del Catálogo:

725

4 pulg. Tapa octogonal, plana, 3/4 pulg. KO central.

4 in. Octagon Cover, Flat, 3/4 in. Center KO

Detalles del producto

General

Application

Covers are used to close an outlet box

Catalog Number

725

Material

725

UPC

050169007259

Dimensiones

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.207 lb

Width

4.063 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

Logística

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

5600

Recursos y descargas

Especificaciones

Certificaciones

Dibujos de venta

[ES] SDS

[ES] Terms and Conditions