KIL_S_FXSD_Left_side_outside_Isometric
* Imagen representativa
KIL_S_FXSD_Left_side_outside_Isometric

FXSX03 - XSD/XSX/FXSD/FXSX Series - FXSX Single Gang Aluminum Manual Motor Starting Switch - Cover And Switch Assembly - 3 Pole 3 Phase

Marca:

Killark

ID del Catálogo:

FXSX03

XSD/XSX/FXSD/FXSX Series - FXSX Single Gang Aluminum Manual Motor Starting Switch - Cover And Switch Assembly - 3 Pole 3 Phase

FXSX Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Covers are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Provisi

Detalles del producto

General

Application
  • Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used. FXSX Series (without overload protection) is ideally suited for across-the-line applications where a positive disconnect means is requ
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
5
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
FXSX
Type
  • Aluminum Manual Motor Starting Switch Without Overload Protection Cover Assembly
  • Aluminum Manual Motor Starting Switch Without Overload Protection Cover Assembly
UPC
783936198347

Dimensions

Dimensions
6.5 in x 6 in x 4.75 in
Gross Weight with Packaging
3.09
Height
4.75 in
Length
6.5 in
Width
6 in

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
600 V

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3
UL File Number
E53360 / E12379