BCR2
BCR2

B551

Marca:

Burndy

ID del Catálogo:

B551

Molde, cable horizontal a través de la parte superior de la varilla de tierra, 250 kcmil, metal de soldadura 150, varilla de tierra de 5/8".

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 5/8 IN, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Detalles del producto

General

Application

For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810385463

UPC 12 Digit

7818103854633

Relacionado con el Conductor

Conductor - Copper Str Tap

250 kcmil

Conductor - Rod Size

5/8 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

1

Pallet Quantity

480

Recursos y descargas

Especificaciones

Product Cross Section Image(s)

Dibujos de venta