BCS3-Flat
BCS3-Flat

B593

Marca:

Burndy

ID del Catálogo:

B593

Caída de cable angular a superficie de acero vertical - Molde de acero plano

Type BCS-3 Molds Are Used To Join The End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Cable To Flat Steel, Cable to Pipe Connection, Recommended Accessories: B106-32 Vertical Chain Clamp With B-106 Handles For 4 IN Pipe And Smaller, B40-0106-27 20 IN Chain Extension For 4 IN To 10 IN Pipe Use (2) 20 IN Chain Extensions For Pipe Sizes Between 10 IN And 16 IN, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Conductor Type: Concentric Stranded Copper, Pipe Size: 12 IN And Up, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Detalles del producto

General

Application

For Joining End Of A Copper Cable At A 45 DEG Angle To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810394045

UPC 12 Digit

7818103940455

Relacionado con el Conductor

Conductor - Copper Str Size

4/0 AWG

Conductor Type

  • CU C Str-Size
  • Pipe Rigid-Size

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

1

Pallet Quantity

480

Recursos y descargas

Especificaciones

Product Cross Section Image(s)

Dibujos de venta