WBP_HBL360P6W_PRODIMAGE
WBP_HBL360P6W_PRODIMAGE
WBP_HBL316P6W_alt_PRODIMAGE
[ES] Discontinued

Productos de servicio pesado, Dispositivos de manguito y pasador IEC, grado industrial, enchufe macho, 16 A 220-240 V, conexión a tierra de 2 polos

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBL316P6W

Heavy Duty IEC Pin and Sleeve Industrial Grade Male Plug, 16A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screws, Watertight

  • Clavijas macizas de una sola pieza mecanizadas en latón macizo
  • El anillo de sellado con junta proporciona un cierre hermético
  • El collar elevado rodea cada clavija de fase

Watertight

Detalles del producto

General

Application

High Ampacity Connections

Catalog Number

HBL316P6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Specifications

  • Cord Clamp - Reinforced Thermoplastic Polyester
  • Housing - Zytel® ST801 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Retainer - High-Impact Thermoset
  • Sealing Gasket - Solid Neoprene

Style

Standard Service

Type

Watertight Plug

UPC

783585403236

Dimensiones

Display Size

Standard Sized

Clasificaciones Eléctricas

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Single Phase

Voltage Rating

220-240 VAC

Voltage Rating Description

220-240 VAC

Relacionado con el Conductor

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Standard UL1682 and UL 1686C2

Nema Rating

Non-NEMA

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones