UC8W26L_Photo_ColorCMYK
UC8W26L_Photo_ColorCMYK

UC2W28L, Cast Copper Alloy Universal Parallel Clamp

Marca:

Burndy

ID del Catálogo:

UC2W28L

Cast Copper Alloy Universal Parallel Clamp, 2 Sol. - 4/0 Str, 1-1/8 Length, 1-3/4 in Width, Tin-plated.

  • Interlocking finger design accommodates large range of conductor sizes
  • Tin-plated, cast of high copper alloy and clamped with plated steel bolt

Features: Interlocking Finger Design Accommodates Large Range Of Conductor Sizes, Tin-Plated, Cast Of High Copper Alloy And Clamped With Plated Steel Bolt, PENETROX Joint Compound Recommended With Aluminum And ACSR, Length: 1-1/8 IN, Installation Torque: 110 IN-LB For 6 - 4 AWG Copper Conductor, Height: 1-1/2 IN, Width: 1-3/4 IN

Detalles del producto

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201, 5005, Steel And Copperweld

Catalog Number

UC2W28L

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

110 LBS/in

Plated

N

Plating Type

Tin - Electro Plated

Sub Brand

TAPIT

Type

UC-L, Universal

UPC

781810094907

Dimensiones

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.125 in

Dimension - Height fraction

1-1/2 in

Dimension - Height inch

1.50 in

Dimension - Height mm

0 mm

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Relacionado con el Conductor

Conductor - AAAC 5005 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

2 AWG-4/0 AWG

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A

2 - 4/0

Conductor - Copper Str Size A Range

2 - 4/0

Conductor - Copper Str Size B

2 - 4/0

Conductor - Copper Str Size B Range

2 - 4/0

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor - CopperWeld C Solid Size

8 AWG;7 AWG;6 AWG

Conductor - CopperWeld Solid Size Range

8 AWG-6 AWG

Conductor - Galvanized Steel Str Size

9/32 (7) in;5/16 (7) in;3/8 (7) in;7/16 (7) in;1/2 (19) in;9/16 (19) in

Conductor - Galvanized Steel Str Size Range

9/32 (7) in-9/16 (19) in

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Recursos y descargas

Avisos para clientes

Especificaciones

Product Cross Section Image(s)

Dibujos de venta

Catálogo interactivo