2-Gang Weatherproof Cover, Blank, Gray, Carded
Solicitar una cotización
Marca:
Bell
ID del Catálogo:
5175-5
Prop 65 - Cancer & Reproductive Harm Notice
2-Gang Weatherproof Cover Blank, Gray, Carded
Detalles del producto
Recursos y descargas
Detalles del producto
General
Color
Gray
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169517550
Dimensions
Actual Depth
0.125 in
Height
4.5 in
Weight
0.15 lb
Width
4.5 in
Certifications And Compliance
Certified Listed
UL Listed
Nema Rating
NEMA 3R
Logistics
Carton Quantity
6
Packaging Type
Carded
Pallet Quantity
1152
Standard Package
6
Recursos y descargas
Avisos para clientes
Prop 65 - Cancer & Reproductive Harm Notice
Especificaciones
5175-5
Catálogos
Descargar todo
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Certificaciones
UL COC - E195978-2
Dibujos de venta
Metallic Blank Covers
[ES] Terms and Conditions
Descargar todo
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
[ES] SDS
HCC_SDS