WBP_SS702_PRODIMAGE
WBP_SS702_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 2 Bolt Mount

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SS702

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 2.15" Opening, Standard Size, Stainless Steel, 2 Bolt Mount

  • Ideal para entornos altamente corrosivos
  • No magnético
  • La película protectora de plástico ayuda a evitar arañazos y daños

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Detalles del producto

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SS702

Color

Construction

Stamped

Cutout

1) 2.15" Opening, 2-Bolt

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel, Type 302/304

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - Single Receptacle
  • Plate Type - 2-Gang

Style

1-Single - 2.16 in Hole

Type

Single

UPC

883778201127

Dimensiones

Display Size

Standard Sized

Thickness

0.035

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

8000

Recursos y descargas