WBP_SS72_PRODIMAGE
WBP_SS72_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 1.40" Opening, Standard Size, Stainless Steel

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SS72

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 1.40" Opening, Standard Size, Stainless Steel

  • Ideal para entornos altamente corrosivos
  • No magnético
  • La película protectora de plástico ayuda a evitar arañazos y daños

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Detalles del producto

General

Catalog Number

SS72

Color

Construction

Stamped

Cutout

2) 1.40" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

2-Gang

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 Stainless Steel, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - 2-Single
  • Plate Type - 2-Gang

Style

2-Single - 1.40 in. Hole

Type

Plates

UPC

883778201158

Dimensiones

Display Size

Standard Sized

Thickness

0.035

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

8000

Recursos y descargas