WBP_NP83W_PRODIMAGE
WBP_NP83W_PRODIMAGE
[ES] Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Duplex, White

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

NP83W

3-Gang Wallplate, 3-Duplex

  • Nervios de refuerzo para mayor resistencia
  • Material de nailon autoextinguible de alto impacto
  • Tornillo cautivo que sujeta el tornillo de montaje en su sitio

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Detalles del producto

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP83W

Color

White

Construction

Molded

Cutout

3) Duplex

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Duplex
  • Plate Type - 3-Gang

Style

3-Duplex

Type

Duplex

UPC

883778102257

Dimensiones

Display Size

Standard Sized

Thickness

0.06

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Logística

Carton Quantity

10

Recursos y descargas