WBP_RCW1W_PRODIMAGE
WBP_RCW1W_PRODIMAGE
[ES] Discontinued

Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

RCW1W

Wallplates and Boxes, Non-Metallic, 1- Gang, 1) Decorator Opening, Snap-On, White

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Detalles del producto

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Color
White
Construction
Molded
Cutout
1) Decorator
EU RoHS Indicator
No
Item Type
Snap-On
Material
Nylon
Material - Mounting Hardware
Snap-On
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Style
Decorator
Type
Snap-On
UPC
883778117121

Dimensions

Display Size
Standard Sized
Thickness
0.13

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
6

Recursos y descargas