WBP_HJ1040GPK25_PRODIMAGE
WBP_HJ1040GPK25_PRODIMAGE
WBP_HJ1038GPK25_PRODIMAGE

Kellems Wire Management, Cord Connectors, Junior with Spiral, .25"-.31", 1/2", Gray

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HJ1040GPK25

Kellems Wire Management, Cord Connectors, Junior with Spiral, .25"-.31", 1/2", Gray

  • Conector miniatura de cordón de nylon con espiral
  • Disponible en gris o negro

Standard Product

Detalles del producto

General

Application

Straight Male Connector with Spiral

Catalog Number

HJ1040GPK25

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Junior Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Series

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .25"-.31" (6.3-7.9)
  • Material - Nylon
  • NPT Hub Size - 1/2 Inch
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Connector with Spiral

UPC

783585023182

Dimensiones

Display Size

1/2" NPT

Hub Size

1/2 "

Relacionado con el Conductor

Conductor Range

0.25-0.31 in (6.3-7.9 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

IP66

Logística

Carton Quantity

5

Recursos y descargas