WBP_NHC1023_PRODIMAGE
WBP_NHC1023_PRODIMAGE
WBP_NHC1010_app-1_PRODIMAGE
WBP_NHC1010_app_PRODIMAGE

Kellems Wire Management, Cord Connectors, 90 Degree Male .38-.50", 1/2", Aluminum

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

NHC1023

Kellems Wire Management, Cord Connectors, 90 Degree Male .38-.50", 1/2", Aluminum

  • Machined aluminum cord connector, one-piece design with machined threads
  • Lock nuts sold separately
  • Conector de cable de aluminio mecanizado, diseño de una pieza con roscas mecanizadas
  • las contratuercas se venden por separado

Standard Product

Detalles del producto

General

Application
90 Degree Male- Form 2
Color Code
Blue
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Yes
Item Type
Cord Connectors
Material
Aluminum
Material - Mounting Hardware
Locknut or Tapped Opening
Performance
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC.
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)
Series
Standard Duty
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type
90° Male
UPC
783585201238

Dimensiones

Display Size
1/2" NPT
Hub Size
1/2 "

Relacionado con el Conductor

Conductor Range
0.38- 0.5 in (9.7- 12.7 mm)
Number of Conductors
Single

Certificaciones y Cumplimiento

Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13
Standards - RoHS Compliance Status
CM

Logística

Carton Quantity
25
Pallet Quantity
7875