WBP_NHC1042_PRODIMAGE
WBP_NHC1042_PRODIMAGE
WBP_NHC1010_app-1_PRODIMAGE
WBP_NHC1010_app_PRODIMAGE

Kellems Wire Management, Cord Connectors, 90 Degree Male .75-.88", 1", Aluminum

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

NHC1042

Kellems Wire Management, Cord Connectors, 90 Degree Male .75-.88", 1", Aluminum

  • Machined aluminum cord connector, one-piece design with machined threads
  • Lock nuts sold separately
  • Conector de cable de aluminio mecanizado, diseño de una pieza con roscas mecanizadas
  • las contratuercas se venden por separado

Standard Product

Detalles del producto

General

Application

90 Degree Male- Form 4

Catalog Number

NHC1042

Color Code

Orchid

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC.
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Inches (mm) - .75"-.88" (19.0-22.2)
  • Form Size - F4
  • Material - Aluminum
  • NPT Hub Size - 1 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

90° Male

UPC

783585201429

Dimensiones

Display Size

1" NPT

Hub Size

1"

Relacionado con el Conductor

Conductor Range

0.75- 0.88 in (19.0- 22.2 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Recursos y descargas