WBP_SEC75BA_PRODIMAGE
WBP_SEC75BA_PRODIMAGE

Kellems Wire Management, Cord Connectors, European Style, .45-.71", 3/4", Black

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SEC75BA

Kellems Wire Management, Cord Connectors, European Style, .45-.71", 3/4", Black

  • Perfil bajo
  • El cuerpo del conector es un diseño de una pieza con roscas mecanizadas

Standard Product

Detalles del producto

General

Application

  • Straight Male Connector

Catalog Number

SEC75BA

Color

Black

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Series

Low Profile NPT

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .45"-.71" (11.4-18.0)
  • Gland - Buna N
  • NPT HUB Size - 3/4 Inch

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018164

Dimensiones

Display Size

3/4" NPT

Hub Size

3/4"

Relacionado con el Conductor

Conductor Range

0.45-0.71 in (11.4-18.0 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

50

Pallet Quantity

10800

Recursos y descargas