WBP_SHC1012CR_PRODIMAGE
WBP_SHC1012CR_PRODIMAGE
WBP_SHC1012CR_alt_PRODIMAGE

Kellems Wire Management, Cord Connectors, Straight Male, .38-.44", 3/8", Nylon

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SHC1012CR

Kellems Wire Management, Cord Connectors, Straight Male, .38-.44", 3/8", Nylon

  • El conector de cable de nailon es resistente a los corrosivos industriales más comunes
  • Proporciona una protección eficaz contra la extracción
  • Diseño ligero

Standard Product

Detalles del producto

General

Application

Straight Male- Form 1

Catalog Number

SHC1012CR

Color

Gray

Color Code

Blue

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94-V2
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Range Inches (mm) - .38"-.44" (9.5-11.0)
  • Form Size - F1
  • Material - Gray Nylon
  • NPT Hub Size - 3/8 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Male

UPC

783585207940

Dimensiones

Display Size

3/8" NPT

Hub Size

3/8"

Relacionado con el Conductor

Conductor Range

0.38- 0.44 in (9.5-11.0 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Logística

Carton Quantity

50

Recursos y descargas