WBP_SHC1016_PRODIMAGE
WBP_SHC1016_PRODIMAGE

Kellems Wire Management, Cord Connectors, Straight Male, .25-.31", 1/2", Aluminum

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SHC1016

Kellems Wire Management, Cord Connectors, Straight Male, .25-.31", 1/2", Aluminum

  • El conector de cable de aluminio proporciona un rendimiento duradero
  • El acabado moleteado hace que sean fáciles de manipular y mantener el listado UL apretándolos a mano
  • Diseño ligero

Standard Product

Detalles del producto

General

Application

  • Straight Male- Form 1

Catalog Number

SHC1016

Color

Color Code

Black

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Range Inches (mm) - .25"-.31" (6.3-7.9)
  • Form Size - F1
  • Material - Aluminum
  • NPT Hub Size - 1/2 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Male

UPC

783585200163

Dimensiones

Display Size

1/2" NPT

Hub Size

1/2 "

Relacionado con el Conductor

Conductor Range

0.25- 0.31 in (6.3- 7.9 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

50

Pallet Quantity

24000

Recursos y descargas