WBP_SHC1034ZP_PRODIMAGE
WBP_SHC1034ZP_PRODIMAGE

Kellems Wire Management, Cord Connectors, Straight Male, .50-.63", 3/4", Steel

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SHC1034ZP

Kellems® Straight Male Cord Connector, .50-.63", ¾", Steel

El conector de cable galvanizado proporciona fuerza y resistencia a la corrosión

Standard Product

Detalles del producto

General

Application

  • Straight Male- Form 2

Catalog Number

SHC1034ZP

Color

Metallic

Color Code

Brown

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Machined Zinc- Plated Steel

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Range Inches (mm) - .50"-.63" (12.7-15.9)
  • Form Size - F2
  • Material - Zinc-Plated Steel
  • NPT Hub Size - 3/4 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Male

UPC

783585496207

Dimensiones

Display Size

3/4" NPT

Hub Size

3/4"

Relacionado con el Conductor

Conductor Range

0.5-0.63 in (12.7- 15.9 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

25

Pallet Quantity

7800