WBP_SHC1059_PRODIMAGE
WBP_SHC1059_PRODIMAGE

Kellems Wire Management, Cord Connectors, Straight Male, 1.25-1.38", 1 1/2", Aluminum

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SHC1059

Kellems Wire Management, Cord Connectors, Straight Male, 1.25-1.38", 1 1/2", Aluminum

  • Conector de cable de aluminio fundido, diseño de una pieza con roscas mecanizadas
  • Las contratuercas se venden por separado

Standard Product

Detalles del producto

General

Application

  • Straight Male- Form 5

Catalog Number

SHC1059

Color

Metallic

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Cast Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Range Inches (mm) - 1.25"-1.38" (31.7-34.9)
  • Material - Cast Aluminum
  • NPT Hub Size - 1 1/2 Inch

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Straight Male

UPC

783585200590

Dimensiones

Display Size

1 1/2" NPT

Hub Size

1-1/2 "

Relacionado con el Conductor

Conductor Range

1.25-1.38 in (31.7- 34.9 mm)

Number of Conductors

Single

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

3150

Recursos y descargas