Image of HBL2641S Dispositivos de bloqueo, Twist-Lock®, Industrial, Enchufe macho, 30A 480V AC, 2 polos 3 hilos conexión a tierra, L8-30P, Terminal de tornillo

Dispositivos de bloqueo, Twist-Lock®, Industrial, Enchufe macho, 30A 480V AC, 2 polos 3 hilos conexión a tierra, L8-30P, Terminal de tornillo

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL2641S

Locking Devices, Twist-Lock®, Industrial, Male Plug, 30A 480V AC, 2-Pole 3-Wire Grounding, L8-30P, Screw Terminal, Black and White

  • Industrial
  • Male Plug
  • 30A 480V AC

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2641S

Color

Black, White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Type

PLUG

UPC

783585313153

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

480 V

Relacionado con el Conductor

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #8 AWG

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Nema Rating

L8-30P

Configuración

Cord Type

All Listed Portables

Number Of Poles

2-Pole

Logística

Carton Quantity

10