WBP_swp8_PRODIMAGE
WBP_swp8_PRODIMAGE

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Duplex Opening, Standard Size, White Painted Steel

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SWP8

Wallplates and Boxes, Security Wallplates, 1-Gang, 1) Duplex Opening, Standard Size, White Painted Steel

  • Nervios de refuerzo para una mayor resistencia
  • Material de nailon autoextinguible de alto impacto
  • Tornillo cautivo que sujeta el tornillo de montaje en su sitio

Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it isFive stage baked white polyester powder enamel finish for

Detalles del producto

General

Application

  • Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

SWP8

Color

White

Construction

Stamped

Cutout

1) Duplex

EU RoHS Indicator

Yes

Item Type

Security Series

Material

Steel, Zinc Plated

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Specifications

  • Appearance - Powder coat paint
  • Material - Zinc plated steel
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Duplex
  • Plate Type - 1-Gang

Style

1-Duplex

Type

Security

UPC

783585002828

Dimensiones

Display Size

Oversized

Thickness

0.55

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Logística

Carton Quantity

50

Pallet Quantity

2000

Recursos y descargas