WBP_WP1_PRODIMAGE
WBP_WP1_PRODIMAGE

Placas y cajas de pared, tapas resistentes a la intemperie, 1-Gang, para dispositivos con bridas pequeñas, tamaño estándar, poliéster termoplástico

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

WP1

Twist-Lock® Devices, Weatherproof Covers, 1-Gang, Accessories for 15 Amp 2 and 3 Wire Devices, 15A Nylon Flanged Receptacles and Inlets

  • Termoplástico gris, resistente a la corrosión
  • Se utiliza con receptáculos individuales con Face Dia. 1.40" (35.6)

Standard Product

Detalles del producto

General

Catalog Number

WP1

Color

Gray

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Listings

  • UL
  • CSA

Material

Polyester, Thermoplastic Reinforced (RTP)

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - RTP
  • Spring - Stainless steel

Style

For Flanged Inlets & Flanged Receptacles

Type

Covers

UPC

783585392271

Dimensiones

Dimensions

4.56 in x 2.84 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.56 in

Weight

0.3 lb

Width

2.84 in

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

1440

Recursos y descargas