WBP_WP26V_PRODIMAGE
WBP_WP26V_PRODIMAGE
[ES] Discontinued

Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Vertical

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

WP26V

Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Vertical

While-In Use Weatherproof

Detalles del producto

General

Application

1) Decorator Opening

Catalog Number

WP26V

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount Decorator

Type

Covers

UPC

783585148861

Dimensiones

Display Size

1-Gang

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Recursos y descargas