BUR_W28RT_PRODIMAGE
BUR_W28RT_PRODIMAGE

Stainless Steel W Die, Purple, Index 15

Marca:

Burndy

ID del Catálogo:

W28RT

W Die, Purple, Index 15.

Die Index: 15

Detalles del producto

General

Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Color Code
Purple
Crimp Force Capacity
6 ton
Die Index
15
Die Type
W Die
EU RoHS Indicator
Yes
Type
Dies
UPC
781810440667
UPC 12 Digit
7818104406677

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status
EX

Logística

Carton Quantity
80
Package Contents
Die only
Pallet Quantity
11520

Recursos y descargas

Avisos para clientes

Product Cross Section Image(s)

Dibujos de venta