Marca:
Hubbell Premise Wiring
ID del Catálogo:
HFCD19024P4BK
Plenum, Armored
Application
Attenuation
Bandwidth
Cable Rating
Catalog Number
Color
Material - Jacket
Specifications
Sub Brand
Temperature Rating
Type
UPC
Wavelength
Fiber Size
Fiber Type
Number of Fibers
Industry Standard(s)