YA28A3_Photo_ColorRGB
YA28A3_Photo_ColorRGB

YA2CA1, Compression Terminal, 2 AWG Al, 1-Hole, 5/16" Stud

Marca:

Burndy

ID del Catálogo:

YA2CA1

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • UL486A-486B Listed and CSA Certified
  • Aluminum terminals are dual rated to accommodate both copper and aluminum wire and are indicated with AL-CU on the connector - AL9CU is UL Listed 90°C, up to 35kV, AL7CU is UL Listed 75°C, up to 35kV
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel
  • Aluminum oxidation is not easily detected but causes resistance in a connection, it is imperative the proper preparation takes place prior to making an aluminum-to-aluminum connection

Features: Type YA-A Aluminum Tin-Plated Compression HYLUG Terminals Are Dual-Rated And Designed For Use On Both Aluminum And Copper Conductors From #12 Solid Through 2000 KCMIL, They Are Designed For Heavy Duty Applications To 35 KV, YA-A Terminals Are Prefilled With PENETROX, And Assembled With Color-Coded End Caps, Available With One, Two, And Four-Hole NEMA Tongues, The Aluminum HYLUG Terminals Are Designed For A Permanent Trouble-Free Electrical Termination, Manufactured From High Conductivity, Wrought Aluminum With Heavy Duty Wall Thickness: Provides Maximum Conductivity, Low Resistance And Ductility For An Excellent Combination Of Electrical And Crimp Forming Properties, Electro-Tin Plated: Provides Durable Long Lasting Corrosion Resistance, Internally Bevelled Barrel: Provides Easy Cable Insertion, Meets UL486B 90 DEG C Requirements: Provides A Quality Electrical Dual Connection, Connector Is Clearly Marked With Wire Size, Die Index, Color-Code And The Proper Number And Location Of Crimps: Provides Easy Identification And Tooling Recommendation For A Proper Compression Which Forms A Homogeneous Mass Resulting In An Excellent Electrical Connection, Factory Prefilled With PENETROX Oxide Inhibiting Compound: Oxide Inhibiting Compound Contains Homogeneously Suspended Metallic Particles To Penetrate The Wires Oxides, Establish Electrical Continuity And Forms An Airtight Connection, Color-Coded End Caps Inserted In Barrel End: Prevents Foreign Materials From Entering And Contaminating The Connector Prior To Usage Plus Identifies The Proper Color-Coded Die For A Reliable Connection, UL Listed 90 DEG C, 600 V - 35 KV, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Wire Strip Length: 1-1/8 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U2CABT Die, (1), Y46 Tool, U2CABT Die With PUADP-1 Adapter, (1), Color Code: Pink, Dieless Tools (number Of Crimps): Mechanical: MY29-3, MRC840AL Tool, (1), Hydraulic HYPRESS: Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Die Index: 348

Detalles del producto

General

Application

Wire Termination

Catalog Number

YA2CA1

Color Code

Pink

Connector Type

DUAL RATED

Die Index

348

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

ALUMINUM

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

YA-A, Dual Rated

UPC

781810751251

UPC 12 Digit

7818107512511

Dimensiones

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.88 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.50 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.53 in

Dimension - Pad Width inch

0.88 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Thread Size

5/16 in

Dimension - Z (inch)

0.47 in

Physical Attribute - Tongue Angle

Straight

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Wire Size

2 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

10