WBP_HJ6AR_PRODIMAGE
WBP_HJ6AR_PRODIMAGE
WBP_HJ6AB_front_PRODIMAGE
WBP_HJ6AB_back_PRODIMAGE
WBP_HJ6AB_feature_PRODIMAGE
[ES] Discontinued

Jack, Keystone, Cat 6A, Universal, Red

Marca:

Hubbell Premise Wiring

ID del Catálogo:

HJ6AR

Jack, Keystone, Cat 6A, Universal, Red

  • Componente Categoría 6A Verificado por Terceros Supera los Límites TIA e ISO
  • Terminación Exclusiva de 1 Punzón Reduce el Tiempo de Terminación en un 75%
  • Calificado para el 150% del Nivel de Corriente PoE 802.3bt
  • Embalaje Verde y a Granel Reduce el Exceso de Residuos en el Trabajo

Standard Product

Detalles del producto

General

Application

Telephone and Data Distribution Jack

Catalog Number

HJ6AR

Color

Red

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Category 6A Jacks

Material - Mounting Hardware

Keystone

Performance

  • Electrical - 1.5 dB min NEXT margin over ISO component -
  • Electrical - 4.5db min NEXT margin over TIA 568-C.2 component at 500MHz -
  • Electrical - Enhanced common mode design eliminates residual and reflected NEXT and ANEXT -
  • Electrical - Qualified to 150% of 802.3bt PoE Current Level -
  • General Information - 100% factory tested -
  • General Information - Backward compatible to Category 6, & 5e -
  • General Information - HJ6Axx Jacks are not compatible with RJ11, RJ14 or RJ25 6-position plugs -
  • General Information - Icon Compatible Supporting 606-B requirements -
  • Mechanical - Contact performance confirmed over the full range of ISO/FCC compliant plug -
  • Mechanical - IDC Contact Termination: 10x -
  • Mechanical - Keystone Latching Force: 25 lbs. -
  • Mechanical - Nose Contact Mating Cycles: 2000 -

Series

Cat 6A

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin lead 60/40 plating over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating
  • Packaging - Carton 100% recycled material - bag 85% recycled material

Temperature Rating

Per TIA

UPC

662620213996

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certificaciones y Cumplimiento

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logística

Carton Quantity

25

Number of Pieces in Package

Single

Recursos y descargas

Especificaciones