YSLB
YSLB

YSV25FXB

Marca:

Burndy

ID del Catálogo:

YSV25FXB

Compression Splice, 1/0 AWG, 600 - 35000 V, 3.18 IN L, Die Index: 12.

Features: Long Barrel Length: High Voltage Terminations, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Greater Mechanical And Electrical Properties, Belled Cable Entry: A Funnel Type Entry Provide Easy Insertion Of Extra Flexible Cables Plus Offers Mechanical Strain Relief For Individual Strands, Color Code: Pink, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (1), Oil Stop: No, Tapered End: No, Die Index: 12 Element A, Conductor Type: Flexible Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y39, Y750 Tool, U25RT Die, (4), Y46 Tool, U25RT Die With PUADP-1 Adapter, (4), Wire Strip Length: 1-9/16 IN

Detalles del producto

General

Application
For Higher voltage applications
Color Code
Pink
Connector Type
Splice
Die Index
12
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Long
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Trade Name
HYLINKâ„¢
Type
Splice
UPC
781810041451

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - D inch
0.66 in
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.18 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Strip Length inch
1-9/16 in

Conductor Related

Conductor - Copper DLO Size
1/0 (275/#24) DLO
Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Solid Size
1/0 AWG
Conductor - Copper Str Compact Size
1/0
Conductor - Copper Str Compact Size Range
1/0
Conductor - Copper Str Navy Size
100 (61)
Conductor - Copper Str Size
1/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Recursos y descargas

Avisos para clientes

Dibujos de venta