Marca: Raco
ID del Catálogo: 202
Extension rings provide additional cubic capicity. May be used an an outlet box for surface conduit. Constructed from 1/16 in. pre-galvanized steel.
Accessory Type
Box
Bracket Type
No Bracket
Catalog Number
202
Drawn or Welded
Drawn
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
3/4 in
Material
Steel
Size
4 in
Type
Extension Ring
UPC
050169002025
Wiring System
Conduit
Actual Depth
1.563 in
Cubic Capacity
22.5 cu.in
Depth
1.5 in
Height
4 in
Weight
0.45 lb
Width
4 in
Certified Listed
UL Listed
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2750