Image of 203 4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's
Image of 203 4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's

Marca: Raco

ID del Catálogo: 203

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep, Eight 1/2 in. and Four 3/4 in. KO's

Extension rings provide additional cubic capicity. May be used an an outlet box fro surface conduit. Constructed from 1/16 in. pre-galvanized steel.

  • Las cabezas de tornillo combinadas permiten una instalación rápida
  • Construcción estirada
  • Ocho orificios ciegos de 1/2 pulg. y cuatro orificios ciegos de 3/4 pulg.

Detalles del producto

General

Bracket Type

No Bracket

Catalog Number

203

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Size

4 in

Type

Extension Ring

UPC

050169902035

Wiring System

Conduit

Dimensiones

Actual Depth

1.563 in

Cubic Capacity

22.5 cu.in

Depth

1.5 in

Height

4 in

Weight

0.45 lb

Width

4 in

Certificaciones y Cumplimiento

Certified Listed

UL Listed

Logística

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750

Recursos y descargas

Especificaciones

Dibujos de venta

[ES] SDS

[ES] Terms and Conditions