1-Gang Weatherproof Cover, Vertical, Toggle 3-Way 6A/3A, Gray
Solicitar una cotización
Marca:
Bell
ID del Catálogo:
5141-0
Prop 65 - Cancer & Reproductive Harm Notice
1-Gang Weatherproof Cover, Vertical, Toggle 3-Way 6A/3A, Gray
Detalles del producto
Recursos y descargas
Detalles del producto
General
Color
Gray
Construction
Metallic
Cover Included
Yes
Cover Type
Toggle
EU RoHS Indicator
Yes
Material
Aluminum
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Toggle Switch
Yes
Type
Cover
UPC
050169514108
Dimensions
Actual Depth
0.859 in
Height
4.609 in
Weight
0.42 lb
Width
2.828 in
Certifications And Compliance
Certified Listed
UL Listed
CSA Certified
Nema Rating
NEMA 3R
Logistics
Carton Quantity
8
Minimum Pack Quantity
1
Packaging Type
Shrink
Pallet Quantity
720
Standard Package
8
Recursos y descargas
Avisos para clientes
Prop 65 - Cancer & Reproductive Harm Notice
Especificaciones
5141-0
Catálogos
Descargar todo
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Dibujos de venta
5152 series 5141 series 5128-0 5137-0
[ES] SDS
HCC_SDS
[ES] Terms and Conditions
Descargar todo
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions