BCR3
BCR3

B1594

Marca:

Burndy

ID del Catálogo:

B1594

Molde, cable pasante horizontal a varilla de tierra, 1/0 AWG, metal soldado 115, varilla de tierra de 3/4".

Features: Type BCR-3 Molds Are Used To Join Horizontal Through Run Cable To The Side Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Ground Rod Size: 3/4 IN, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, B38-0304-00 File

Detalles del producto

General

Application

For Joining Horizontal Through Run Cable To The Side Of A Vertical Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810387535

UPC 12 Digit

7818103875355

Relacionado con el Conductor

Conductor - Copper Str Tap

1/0

Conductor - Copper Str Tap Range

1/0

Conductor - Rod Size

3/4 in

Conductor - Rod Size Range

3/4 in

Conductor Type

  • CU C Str-Tap
  • Rod-Size

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

1

Pallet Quantity

192

Recursos y descargas

Especificaciones

Product Cross Section Image(s)

Dibujos de venta