BCS6
BCS6

B1631

Marca:

Burndy

ID del Catálogo:

B1631

Molde, cable pasante horizontal a superficie de acero vertical, 2/0 AWG, metal de soldadura 115.

Features: Type BCS-6 Molds Are Used To Join Horizontal Through Copper Cable To A Vertical Steel Surface, The Cable Is OFF The Surface, Size Range Is 6 AWG Through 250 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Detalles del producto

General

Application

For Joining Horizontal Through Copper Cable To A Vertical Steel Surface

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810392959

UPC 12 Digit

7818103929599

Relacionado con el Conductor

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

CU C Str-Size

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

1

Pallet Quantity

480

Recursos y descargas

Especificaciones

Product Cross Section Image(s)

Dibujos de venta