BCC1
BCC1

B209

Marca:

Burndy

ID del Catálogo:

B209

Molde, extremo a extremo horizontal, cable a cable, 250 kcmil (correr y derivar), metal de soldadura 115.

Features: BCC-1 Type Molds Are Used For Horizontal End To End Cable Connections, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0330-00 Cable Clamp, Cartridge Type: Standard

Detalles del producto

General

Application

For Horizontal End To End Cable Connections

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

Trade Name

BURNDYWeld®

UPC

781810378038

UPC 12 Digit

7818103780388

Relacionado con el Conductor

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor Type

CU C Str-Size

Certificaciones y Cumplimiento

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

1

Pallet Quantity

480

Recursos y descargas

Especificaciones

Product Cross Section Image(s)

Dibujos de venta