BUR_PPHID-264171_CT-WHT
BUR_PPHID-264171_CT-WHT

CT50175C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural

Marca:

Burndy

ID del Catálogo:

CT50175C

Natural Nylon 6/6 Cable Tie, 1.75" Max. Bundle Dia, 50 Lbs, 8" Long.

  • Cable Ties for General Use
  • Most sizes available in Natural or Black
  • One-piece injection molded

Features: Cable Ties for General Use Available in Black or Natural, One piece injection molded, Installation Tool: TWT1, MK7 Tool

Detalles del producto

General

Application

For General Purpose

Catalog Number

CT50175C

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Sub Brand

UNIRAP,CABLE TIE

Tool Type

Standard

Trade Name

UNIRAPâ„¢

Type

Standard

UPC

781810332443

Dimensiones

Dimension - Bundle Diameter Max inch

1.87 in

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.56 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certificaciones y Cumplimiento

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-1-9

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

10000