Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL52CM69C
Application
Catalog Number
HBL52CM69C
Color
Yellow
Cord Range
0.250"-0.655" (6.4-16.6)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Horsepower - Maximum
0.5
Insulation
Insulated Body
Item Type
Insulgrip Plug
Material
Polycarbonate
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Insulgrip
Specifications
Style
Corrosion Resistant
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Connector Body
UPC
783585161600
Dimensions
2.78 in x 1.52 in x 2.78 in
Display Size
Standard
Height
2.78 in
Length
2.78 in
Weight
0.2 lb
Width
1.52 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 V
Conductor Range
#14 AWG to #12 AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Industry Standard(s)
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
840