Image of HBL415 Dispositivos de cuchilla recta, receptáculos, 4 plex, calidad comercial/industrial, 2 polos, 3 cables con toma de tierra, 15A 125V, 5- 15R, marrón
Image of HBL415 Dispositivos de cuchilla recta, receptáculos, 4 plex, calidad comercial/industrial, 2 polos, 3 cables con toma de tierra, 15A 125V, 5- 15R, marrón

Dispositivos de cuchilla recta, receptáculos, 4 plex, calidad comercial/industrial, 2 polos, 3 cables con toma de tierra, 15A 125V, 5- 15R, marrón

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL415

Straight Blade Devices, Receptacles, 4- Plex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5- 15R, Brown, Single Pack.

  • El orificio de anclaje y el bucle fijan el cable sólido para realizar terminaciones rápidas y sencillas
  • Contactos de triple limpieza
  • Lengüetas de separación de fácil acceso para cableado dividido
  • Tres conductores alimentan las cuatro salidas

Detalles del producto

General

Application

  • Industrial

Catalog Number

HBL415

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

4-PLEX

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Capable of withstanding a fault level of 1000A, per UL498
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-12 AWG stranded or solid copper conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

4-Outlet Receptacle

Specifications

  • Base - PBT
  • Face - Polycarbonate
  • Ground Contacts - .031 in. (.8) Brass
  • Ground Plate - .032 in. (.8) Plated Steel
  • Power Contacts - .032 in. (.8) Brass

UPC

783585014081

Dimensiones

Dimensions

4.30 in x 0.92 in x 4.30 in

Display Size

Standard Sized Product

Height

4.3 in

Length

4.3 in

Weight

0.4 lb

Width

0.92 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186
  • NEMA® WD-6 Compliant

Nema Rating

5-15R

Logística

Carton Quantity

5

Recursos y descargas